Homing_method
| Index.Sub | 6098.0H |
| Data Type |
Integer8 |
| Access | Read/Write |
| PDO Mappable |
RX_PDO (1) |
| Unit | -- |
|
Range |
1, 2, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 35, 37 |
| Default Value | 19 |
| Store Supported | Yes (2) |
| Description | This object indicates the Homing method type used during the homing procedure. |
|
Notes |
(1)Available with firmware V02r20 or superior. (2) ‘Store supported’ is available with firmware V01r36 or superior. See Homing mode (hm). |